??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.3004 Toggle Clamp Hook Type
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Toggle Clamps Hook Type with horizontal base
Bill of material
23330.3004 Toggle Clamp Hook Type
BESTNR
Ref. No.
23330.3004
MAT
Material
Steel
NG
Nominal size
4
POS
Position
D1
6.5 mm
D2
6 mm
B1
48.0 mm
B2
24.5 - 32.0 mm
B3
23 mm
H1
19 mm
H2
70.0 mm
H3
135.5 mm
L1MIN
L1 max.
169 mm
L1MAX
L1 min.
216 mm
L2MIN
L2 min
53.5 mm
L2MAX
L2 max.
101 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L3
93 mm
L4
14 mm
L5MIN
L5 min.
48.6 mm
L5MAX
L5 max.
96 mm
L6
8.0 mm
L7
19 mm
L8
35.0 mm
L9
39 mm
F1
Holding force
3.2 kN
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
380 g
Embedded user actions